Altium Designer Pick and Place Locations
C:\Users\jd080091\OneDrive - Qorvo\Work\Projects\PAC25140\PCBs\EVK\EVK1\RevB\PAC25140EVK1_RevB_26Sep2023\PAC25140EVK1_RevB\Project Outputs for PAC25140EVK1_RevB\Pick Place\Pick Place for PAC25140EVK1_RevB.txt

========================================================================================================================
File Design Information:

Date:       10/10/24
Time:       11:31
Revision:   Not in VersionControl
Variant:    No variations
Units used: mil

Designator      Comment                             Layer       Footprint                           Center-X(mil) Center-Y(mil) Rotation Description                                                                                                     
D19             200V                                TopLayer    DIODE,SMA,DIOM5025X231N             5460.000      1515.000      90       "Diode 200 V 1A Surface Mount SMA"                                                                              
FID2            Fiducial                            TopLayer    alg,Fiducial10-20                   5117.395      159.548       90       "Fiducial mark.  There is nothing to buy or mount."                                                             
SW2             SW,TSW,                             TopLayer    sw,tsw,45x45,smd,wurth-430181038816 940.999       2792.000      0        "Switch, Tactile, 4.5mmx4.5mm, 4 pins"                                                                          
R107            0                                   BottomLayer R0603_H                             2443.361      2912.187      90       "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                        
R106            ""                                  TopLayer    R0603_H                             731.032       2911.000      90       Resistor,                                                                                                       
R105            3W                                  TopLayer    RES-TH_BD6.0-L17.5-P21.50-D0.7      4918.833      1145.000      0        "Carbon Resister 82O 3W 350ppm/? 5%"                                                                          
R104            3W                                  BottomLayer RES-TH_BD6.0-L17.5-P21.50-D0.7      4918.833      975.000       0        "Carbon Resister 82O 3W 350ppm/? 5%"                                                                          
C49             0603                                TopLayer    C0603_H                             733.000       3011.000      90       "1 F 10% 25V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                        
R103            "0 (NP)"                            BottomLayer R0603_H                             2320.827      425.094       270      "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                        
R102            "0 (NP)"                            BottomLayer R0603_H                             2434.000      425.000       270      "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                        
C48             1206                                TopLayer    C1206_M                             4730.773      1439.813      0        "0.1 F 10% 200V Ceramic Capacitor X7R 1206 (3216 Metric)"                                                     
VR1             PT6KV-333A2020                      TopLayer    PT6MV103A2020E                      1012.000      2137.000      270      "33 kOhms 0.1W, 1/10W PC Pins Through Hole Trimmer Potentiometer Carbon 1.0 Turn Top Adjustment"                
FID1            Fiducial                            TopLayer    alg,Fiducial10-20                   778.652       3945.695      0        "Fiducial mark.  There is nothing to buy or mount."                                                             
FID3            Fiducial                            TopLayer    alg,Fiducial10-20                   5125.288      3945.506      0        "Fiducial mark.  There is nothing to buy or mount."                                                             
FID4            Fiducial                            BottomLayer alg,Fiducial10-20                   5120.896      3954.008      180      "Fiducial mark.  There is nothing to buy or mount."                                                             
FID5            Fiducial                            BottomLayer alg,Fiducial10-20                   776.881       3959.689      180      "Fiducial mark.  There is nothing to buy or mount."                                                             
FID6            Fiducial                            BottomLayer alg,Fiducial10-20                   5117.396      159.548       180      "Fiducial mark.  There is nothing to buy or mount."                                                             
H1              "NY PMS 440 0025 PH"                TopLayer    acc,scw,b&f-NYPMS4400025PH          216.398       271.126       0        "Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead"                                                     
H2              "NY PMS 440 0025 PH"                TopLayer    acc,scw,b&f-NYPMS4400025PH          5465.657      271.126       0        "Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead"                                                     
H3              "NY PMS 440 0025 PH"                TopLayer    acc,scw,b&f-NYPMS4400025PH          216.398       3953.798      0        "Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead"                                                     
H4              "NY PMS 440 0025 PH"                TopLayer    acc,scw,b&f-NYPMS4400025PH          5352.864      3953.798      0        "Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead"                                                     
"High voltage1" "High voltage"                      TopLayer    Logo,_High_voltage,medium           -1195.160     -746.388      0        ""                                                                                                              
"High voltage"  "High voltage"                      TopLayer    Logo,_High_voltage,medium           -1195.160     -746.388      0        ""                                                                                                              
"HS1 (NP)"      "heat sink 25x32 T0220"             TopLayer    TO-220_heatsink                     4549.079      1766.527      180      "HEAT Sink ANOD TO220"                                                                                          
J11             "CON, QC TAB"                       TopLayer    Spade_TAB                           837.722       350.000       180      "0.250" (6.35mm) Quick Connect Male Solder Connector Non-Insulated"                                             
Q10             "BJT, PNP, TIP42C"                  TopLayer    TO254P470X1016X2019-3P              5548.000      1146.370      90       "Bipolar (BJT) Transistor PNP 100 V 6 A 3MHz 2 W Through Hole TO-220-3"                                         
R99             1K                                  BottomLayer R0603_H                             4302.000      2602.000      180      "1 kOhms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                        
R98             1K                                  BottomLayer R0603_H                             4620.361      2563.187      180      "1 kOhms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                        
R97             1206                                TopLayer    R1206_H                             2765.361      3244.187      180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                       
R96             3W                                  BottomLayer RES-TH_BD6.0-L17.5-P21.50-D0.7      4918.833      1236.187      0        "Carbon Resister 82O 3W 350ppm/? 5%"                                                                          
R95             3W                                  TopLayer    RES-TH_BD6.0-L17.5-P21.50-D0.7      4918.833      880.000       0        "Metal Oxide Resistors 2.7kO 3W 350ppm/? 5% Plugin,D5xL15.5mm Through Hole Resistors ROHS"                    
R94             1206                                BottomLayer R1206_H                             5300.000      1444.000      0        "560 Ohms 5% 0.667W, 2/3W Chip Resistor 1206 (3216 Metric) Automotive AEC-Q200, Pulse Withstanding Thick Film" 
R93             ""                                  BottomLayer R0603_H                             5464.565      583.183       0        "RES 20K OHM 5% 1/10W 0603"                                                                                     
R101            ""                                  BottomLayer R0603_H                             5543.465      613.252       90       "1 kOhms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                        
R100            1206                                BottomLayer R1206_H                             1816.000      4048.000      0        "100 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                       
Q9              "BJT, NPN, DSS8110Y-7"              BottomLayer SOT65P210X110-6N                    5494.370      754.000       180      "Transistor BJT NPN"                                                                                            
J12             2.54                                TopLayer    con,hdr,254-2p                      435.000       1149.000      270      "Connector Header Through Hole 2 position 0.100" (2.54mm)"                                                      
D18             "TVS, SMDJ85A"                      TopLayer    DIONM7959X262N                      5318.000      2596.000      270      "137V Clamp 21.9A Ipp Tvs Diode Surface Mount DO-214AB (SMCJ)"                                                  
D17             "Diode, Schottky"                   TopLayer    DIODE,SMA,DIOM5025X231N             1809.361      1944.187      180      "Diode, Schottky"                                                                                               
D16             "Diode, Schottky"                   TopLayer    DIODE,SMA,DIOM5025X231N             2029.298      2027.945      270      "Diode, Schottky"                                                                                               
D15             200V                                BottomLayer DIODE,SMA,DIOM5025X231N             3033.361      3264.187      0        "Diode 200 V 1A Surface Mount SMA"                                                                              
C47             0603                                BottomLayer C0603_H                             5463.565      637.183       180      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                      
C46             1206                                TopLayer    C1206_M                             5048.000      2773.000      270      "47 pF 10% 200V Ceramic Capacitor X7R 1206 (3216 Metric)"                                                      
C45             0603                                BottomLayer C0603_H                             2076.000      2157.000      180      "0.1 F 10% 25V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                      
C44             0603                                BottomLayer C0603_H                             1963.000      2156.000      0        "0.1 F 10% 25V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                      
R40             2512                                TopLayer    R2512_Kelvin_C_4Psymbol             2023.148      1784.007      0        "Current Sense Resistors - SMD 1W 0.0005 OHM 1%"                                                                
TVS9            "Diode, TVS"                        BottomLayer DPY0002A                            569.361       2561.345      90       "ESD Suppressors / TVS Diodes Low Cap Bi TVS 6.0Vbr 4A 8pF"                                                     
SG10            "Spark Gap"                         BottomLayer SPARK_GAP2                          718.362       2560.188      270      "Spark Gap"                                                                                                     
SG9             "Spark Gap"                         BottomLayer SPARK_GAP2                          718.362       2462.188      270      "Spark Gap"                                                                                                     
TVS8            "Diode, TVS"                        BottomLayer DPY0002A                            566.362       2469.069      90       "ESD Suppressors / TVS Diodes Low Cap Bi TVS 6.0Vbr 4A 8pF"                                                     
R92             0R                                  TopLayer    R0603_H                             276.267       1257.014      0        "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                        
R24             0R                                  TopLayer    R0603_H                             275.834       1205.014      180      "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                        
R91             0R                                  TopLayer    R0603_H                             275.834       1154.187      0        "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                        
P8              2.54                                TopLayer    con,hdr,254-7p                      115.361       3301.187      90       "Header, Unshrouded , 2.54, Male, 7P"                                                                           
J13             ""                                  TopLayer    MIPI20                              112.164       1117.187      0        "Header, 10-Pin, Dual row, Right Angle"                                                                         
P9              ""                                  TopLayer    HDR1X4                              629.361       2511.588      90       "Header, 4-Pin,Connector Header Through Hole 4 position 0.100" (2.54mm)"                                        
C43             0603                                TopLayer    C0603_H                             1725.361      2582.187      0        "2.2 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                      
J10             "CON, QC TAB"                       TopLayer    Spade_TAB                           4157.000      350.000       180      "0.250" (6.35mm) Quick Connect Male Solder Connector Non-Insulated"                                             
LNK2            "SHORT LINK 5.08mm"                 TopLayer    SHORT,LINK,5.08MM,DIA1MM            4331.347      1095.051      90       "2 (1 x 2) Position Shunt Connector Non-Insulated 0.200" (5.08mm) Tin"                                          
LNK1            "SHORT LINK 5.08mm"                 TopLayer    SHORT,LINK,5.08MM,DIA1MM            4192.316      1095.051      90       "2 (1 x 2) Position Shunt Connector Non-Insulated 0.200" (5.08mm) Tin"                                          
R90             4.7K                                TopLayer    R0603_H                             766.188       3772.050      270      "4.7 kOhms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                      
R89             4.7K                                TopLayer    R0603_H                             656.070       3772.529      270      "4.7 kOhms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                      
R88             4.7K                                TopLayer    R0603_H                             876.638       3772.966      270      "4.7 kOhms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                      
D14             "Diode, Led"                        TopLayer    WL-SMCW_0603                        765.781       3647.267      90       "Green 520nm LED Indication - Discrete 3.2V 0603 (1608 Metric)"                                                 
D13             "Diode, Led"                        TopLayer    WL-SMCW_0603                        656.965       3647.257      90       "Green 520nm LED Indication - Discrete 3.2V 0603 (1608 Metric)"                                                 
D12             "Diode, Led"                        TopLayer    WL-SMCW_0603                        875.439       3647.618      90       "Green 520nm LED Indication - Discrete 3.2V 0603 (1608 Metric)"                                                 
D11             200V                                BottomLayer DIODE,SMA,DIOM5025X231N             2530.600      2988.526      90       "Diode 200 V 1A Surface Mount SMA"                                                                              
C42             1206                                BottomLayer C1206_M                             2169.227      2737.187      0        "0.1 F 10% 200V Ceramic Capacitor X7R 1206 (3216 Metric)"                                                     
C41             0603                                BottomLayer C0603_H                             2022.000      2050.231      0        "10000 pF 10% 25V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                    
R87             100                                 BottomLayer R0603_H                             2281.341      2908.171      270      "5.1 Ohms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                       
D10             General                             BottomLayer DIODE,SOD-523_923                   2188.659      2816.610      0        "Diode 120 V 250mA Surface Mount SOD-923"                                                                       
D9              General                             BottomLayer DIODE,SOD-523                       4196.366      2604.183      0        "DIODE SWITCHING 75V 0.15A SOD523"                                                                              
D8              75V                                 BottomLayer DIODE,SOD-523                       4739.357      2565.191      180      "DIODE SWITCHING 75V 0.15A SOD523"                                                                              
U1              PAC25140                            TopLayer    68QFN1010-0.5BSC                    2079.036      2514.500      90       "Battery Battery Monitor IC Lithium Ion/Polymer 68-QFN (10x10)"                                                 
TP10            VP                                  TopLayer    tpt,keystone-5000                   2642.837      3880.501      0        "TEST POINT PC MINI .040"D RED"                                                                                 
Q2              FET,NFET(S)                         TopLayer    MFET,SMD,POWERPAK_SO-8(S)           4344.208      2333.824      0        "N-Channel 150 V 38A (Tc) 1.6W (Ta), 78W (Tc) Surface Mount 8-SOP Advance (5x5)"                                
LO1             "Logo, Qorvo"                       TopLayer    LOGO,_Qorvo,medium                  -1195.160     -746.388      0        "Qorvo Logo (There's nothing to buy)"                                                                           
P1              "Header 14"                         TopLayer    HDR1X14                             113.149       2180.187      90       "Connector Header Through Hole 14 position 0.100" (2.54mm)"                                                     
TP9             BAT+                                TopLayer    tpt,keystone-5000                   4224.361      732.187       0        "TEST POINT PC MINI .040"D RED"                                                                                 
Q3              FET,NFET(S)                         TopLayer    MFET,SMD,SOT23-3                    3307.258      1003.752      0        "MOSFET N-CH 100V 2.3A SOT-23"                                                                                  
SG8             "Spark Gap"                         BottomLayer SPARK_GAP2                          340.910       2831.446      90       "Spark Gap"                                                                                                     
SG7             "Spark Gap"                         BottomLayer SPARK_GAP2                          345.074       2934.428      90       "Spark Gap"                                                                                                     
SG6             "Spark Gap"                         BottomLayer SPARK_GAP2                          344.138       3036.764      90       "Spark Gap"                                                                                                     
SG5             "Spark Gap"                         BottomLayer SPARK_GAP2                          330.718       3490.468      90       "Spark Gap"                                                                                                     
SG4             "Spark Gap"                         BottomLayer SPARK_GAP2                          330.740       3390.262      90       "Spark Gap"                                                                                                     
SG3             "Spark Gap"                         BottomLayer SPARK_GAP2                          332.196       2558.696      90       "Spark Gap"                                                                                                     
SG2             "Spark Gap"                         BottomLayer SPARK_GAP2                          331.826       2462.570      90       "Spark Gap"                                                                                                     
C40             1206                                TopLayer    C1206_M                             4978.000      1441.000      0        "0.1 F 10% 200V Ceramic Capacitor X7R 1206 (3216 Metric)"                                                     
R86             ""                                  TopLayer    R0603_H                             4253.854      1467.930      0        "100 Ohms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                       
R85             ""                                  TopLayer    R0603_H                             4991.682      1792.222      180      "100 Ohms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                       
Q8              FET,NFET(S)                         TopLayer    MFET,SMD,POWERPAK_SO-8(S)           4337.552      1628.055      0        "N-Channel 150 V 38A (Tc) 1.6W (Ta), 78W (Tc) Surface Mount 8-SOP Advance (5x5)"                                
Q7              FET,NFET(S)                         TopLayer    MFET,SMD,POWERPAK_SO-8(S)           4914.304      1628.056      180      "N-Channel 150 V 38A (Tc) 1.6W (Ta), 78W (Tc) Surface Mount 8-SOP Advance (5x5)"                                
R83             0                                   TopLayer    R0603_H                             3429.501      1060.180      180      "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                        
C39             1206                                TopLayer    C1206_M                             2485.766      2997.848      0        "0.1 F 10% 200V Ceramic Capacitor X7R 1206 (3216 Metric)"                                                     
R82             ""                                  TopLayer    R0603_H                             4255.068      2175.242      0        "100 Ohms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                       
R81             ""                                  TopLayer    R0603_H                             4253.378      1811.496      0        "100 Ohms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                       
R80             "0 (NP)"                            BottomLayer R0603_H                             2532.998      424.001       270      "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                        
R79             "0 (NP)"                            BottomLayer R0603_H                             2710.361      424.935       270      "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                        
R78             "0 (NP)"                            BottomLayer R0603_H                             2814.361      424.935       270      "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                        
R77             "0 (NP)"                            BottomLayer R0603_H                             2913.360      424.935       270      "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                        
R76             "0 (NP)"                            BottomLayer R0603_H                             3012.361      424.935       270      "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                        
R75             "0 (NP)"                            BottomLayer R0603_H                             3114.361      424.935       270      "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                        
R74             "0 (NP)"                            BottomLayer R0603_H                             3216.361      424.935       270      "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                        
R73             "0 (NP)"                            BottomLayer R0603_H                             3313.361      424.935       270      "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                        
R72             "0 (NP)"                            BottomLayer R0603_H                             3415.361      424.935       270      "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                        
R71             "0 (NP)"                            BottomLayer R0603_H                             3521.361      424.935       270      "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                        
R70             "0 (NP)"                            BottomLayer R0603_H                             3630.361      424.935       270      "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                        
R69             ""                                  TopLayer    R0603_H                             4850.268      2521.872      180      "100 Ohms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                       
R68             ""                                  TopLayer    R0603_H                             5000.424      2127.960      180      "100 Ohms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                       
R67             10K                                 TopLayer    R0603_H                             632.295       3284.302      180      "10 kOhms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                       
Q6              FET,NFET(S)                         TopLayer    MFET,SMD,POWERPAK_SO-8(S)           4339.770      1973.052      0        "N-Channel 150 V 38A (Tc) 1.6W (Ta), 78W (Tc) Surface Mount 8-SOP Advance (5x5)"                                
Q5              FET,NFET(S)                         TopLayer    MFET,SMD,POWERPAK_SO-8(S)           4914.304      1973.052      180      "N-Channel 150 V 38A (Tc) 1.6W (Ta), 78W (Tc) Surface Mount 8-SOP Advance (5x5)"                                
C38             0603                                TopLayer    C0603_H                             855.829       3320.316      0        "1 F 10% 25V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                        
TP8             FUSE                                TopLayer    tpt,keystone-5000                   3413.883      3838.160      270      "TEST POINT PC MINI .040"D RED"                                                                                 
TP4             DSG                                 TopLayer    tpt,keystone-5000                   3413.880      3629.364      0        "TEST POINT PC MINI .040"D RED"                                                                                 
TP3             CHG                                 TopLayer    tpt,keystone-5000                   3413.881      3497.268      0        "TEST POINT PC MINI .040"D RED"                                                                                 
R66             1206                                BottomLayer R1206_H                             1614.000      958.999       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                       
R65             1206                                BottomLayer R1206_H                             1734.279      878.004       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                       
R64             1206                                BottomLayer R1206_H                             1838.781      960.516       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                       
R63             1206                                BottomLayer R1206_H                             1944.685      878.006       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                       
R62             1206                                BottomLayer R1206_H                             2048.517      961.458       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                       
R61             1206                                BottomLayer R1206_H                             2155.091      878.948       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                       
R60             1206                                BottomLayer R1206_H                             2257.979      962.402       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                       
R59             1206                                BottomLayer R1206_H                             2365.497      878.948       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                       
R58             1206                                BottomLayer R1206_H                             2470.001      962.402       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                       
R57             1206                                BottomLayer R1206_H                             2576.847      878.006       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                       
R56             1206                                BottomLayer R1206_H                             2680.407      962.402       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                       
R55             1206                                BottomLayer R1206_H                             2787.255      879.892       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                       
R54             1206                                BottomLayer R1206_H                             2892.029      963.346       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                       
R53             1206                                BottomLayer R1206_H                             3000.221      878.948       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                       
R52             1206                                BottomLayer R1206_H                             3101.893      963.346       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                       
R51             1206                                BottomLayer R1206_H                             3210.555      878.308       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                       
R50             1206                                BottomLayer R1206_H                             3318.995      967.248       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                       
R49             1206                                BottomLayer R1206_H                             3423.199      882.708       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                       
R48             1206                                BottomLayer R1206_H                             3528.751      968.308       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                       
R47             1206                                BottomLayer R1206_H                             3633.377      882.202       180      "200 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                       
J8              2.54                                TopLayer    con,hdr,254-11X2P                   2025.361      682.187       270      "Header, Unshrouded , 2.54, Male, 11x2P"                                                                        
J7              2.54                                TopLayer    con,hdr,254-10X2P                   3160.698      682.187       270      "Connector Header Through Hole 20 position 0.100" (2.54mm)"                                                     
TVS7            "Diode, TVS"                        BottomLayer DPY0002A                            508.136       2837.924      90       "ESD Suppressors / TVS Diodes Low Cap Bi TVS 6.0Vbr 4A 8pF"                                                     
TVS6            "Diode, TVS"                        BottomLayer DPY0002A                            506.720       2947.493      90       "ESD Suppressors / TVS Diodes Low Cap Bi TVS 6.0Vbr 4A 8pF"                                                     
TVS5            "Diode, TVS"                        BottomLayer DPY0002A                            502.254       3040.128      90       "ESD Suppressors / TVS Diodes Low Cap Bi TVS 6.0Vbr 4A 8pF"                                                     
TVS4            "Diode, TVS"                        BottomLayer DPY0002A                            506.306       3505.412      90       "ESD Suppressors / TVS Diodes Low Cap Bi TVS 6.0Vbr 4A 8pF"                                                     
TVS3            "Diode, TVS"                        BottomLayer DPY0002A                            501.427       3401.314      90       "ESD Suppressors / TVS Diodes Low Cap Bi TVS 6.0Vbr 4A 8pF"                                                     
TVS2            "Diode, TVS"                        BottomLayer DPY0002A                            495.315       2561.345      90       "ESD Suppressors / TVS Diodes Low Cap Bi TVS 6.0Vbr 4A 8pF"                                                     
TVS1            "Diode, TVS"                        BottomLayer DPY0002A                            495.920       2469.068      270      "ESD Suppressors / TVS Diodes Low Cap Bi TVS 6.0Vbr 4A 8pF"                                                     
U2              24AA52-I/SN                         TopLayer    SOIC-SN8_M                          903.596       3117.541      90       "2Kbit, 400kHz, 1.8V, I2C Serial EEPROM Software Write-Protect, 8-Pin SOIC 150mil, Industrial Temperature"      
TP7             GND                                 TopLayer    tpt,keystone-5001                   4143.894      3838.160      90       "TEST POINT PC MINI .040"D BLK"                                                                                 
TP6             GND                                 TopLayer    tpt,keystone-5001                   1138.361      3317.187      90       "TEST POINT PC MINI .040"D BLK"                                                                                 
TP5             GND                                 TopLayer    tpt,keystone-5001                   1222.000      2398.000      90       "TEST POINT PC MINI .040"D BLK"                                                                                 
TP2             DRM                                 TopLayer    tpt,keystone-5000                   2214.694      3756.094      180      "TEST POINT PC MINI .040"D RED"                                                                                 
TP1             VIN                                 TopLayer    tpt,keystone-5000                   2957.419      3880.499      90       "TEST POINT PC MINI .040"D RED"                                                                                 
SW1             SW,TSW,                             TopLayer    sw,tsw,45x45,smd,wurth-430181038816 941.000       2549.000      180      "Switch, Tactile, 4.5mmx4.5mm, 4 pins"                                                                          
R46             0                                   TopLayer    R0603_H                             730.000       2648.473      90       "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                        
R45             10K                                 TopLayer    R0603_H                             1582.197      2190.957      90       "10 kOhms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                       
R44             10K                                 TopLayer    R0603_H                             1398.171      2192.237      90       "10 kOhms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                       
R43             10K                                 TopLayer    R0603_H                             1494.361      2192.583      90       "10 kOhms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                       
R42             0.33                                TopLayer    R1206_M                             1807.351      2910.166      180      "330 mOhms 1% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Automotive AEC-Q200, Current Sense Thick Film"      
R41             100                                 BottomLayer R0603_H                             2051.998      1969.998      90       "100 Ohms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                       
R39             100                                 TopLayer    R0603_H                             2291.954      3371.253      270      "100 Ohms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                       
R38             100                                 BottomLayer R0603_H                             1991.000      1969.999      90       "100 Ohms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                       
R37             0                                   TopLayer    R0603_H                             2187.618      3518.236      270      "0 Ohms 5% Chip Resistor 0603 (1608 Metric) Thick Film"                                                        
R36             ""                                  TopLayer    R0805_M                             2145.290      2013.044      90       "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                         
R35             ""                                  TopLayer    R0805_M                             2229.486      2013.117      90       "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                         
R34             ""                                  TopLayer    R0805_M                             2314.116      2013.117      90       "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                         
R33             10K                                 TopLayer    R0603_H                             1398.171      2088.588      90       "10 kOhms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                       
R32             10K                                 TopLayer    R0603_H                             1494.361      2088.935      90       "10 kOhms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                       
R31             10K                                 TopLayer    R0603_H                             1586.311      2089.103      90       "10 kOhms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                       
R30             ""                                  TopLayer    R0805_M                             2398.746      2013.117      90       "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                         
R29             ""                                  TopLayer    R0805_M                             2483.374      2013.117      90       "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                         
R28             1206                                BottomLayer R1206_H                             2382.579      2914.890      90       "100 Ohms 5% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                       
R27             10K                                 TopLayer    R0603_H                             632.295       3170.308      180      "10 kOhms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                       
R26             10K                                 TopLayer    R0603_H                             632.295       3224.008      180      "10 kOhms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                       
R25             ""                                  TopLayer    R0805_M                             2568.004      2013.117      90       "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                         
R23             ""                                  TopLayer    R0805_M                             2652.634      2013.117      90       "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                         
R22             ""                                  TopLayer    R0805_M                             2737.262      2013.117      90       "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                         
R21             ""                                  TopLayer    R0805_M                             2667.208      2187.674      180      "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                         
R20             ""                                  TopLayer    R0805_M                             2667.208      2265.156      180      "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                         
R19             ""                                  TopLayer    R0805_M                             2667.208      2342.636      180      "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                         
R18             ""                                  TopLayer    R0805_M                             2667.208      2420.118      180      "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                         
R16             ""                                  TopLayer    R0805_M                             2667.208      2497.598      180      "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                         
R15             4.7K                                TopLayer    R0603_H                             3153.324      952.482       270      "4.7 kOhms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                      
R13             ""                                  TopLayer    R0805_M                             2667.208      2575.080      180      "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                         
R12             ""                                  TopLayer    R0805_M                             2667.208      2652.562      180      "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                         
R11             20K                                 TopLayer    R0603_H                             3223.413      1061.538      0        "RES 20K OHM 5% 1/10W 0603"                                                                                     
R10             ""                                  TopLayer    R0805_M                             2667.208      2730.042      180      "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                         
R9              ""                                  TopLayer    R0805_M                             2667.208      2807.524      180      "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                         
R8              5.1K                                TopLayer    R0603_H                             4336.080      2522.336      0        "5.1 kOhms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                      
R7              5.1K                                TopLayer    R0603_H                             4738.362      2521.189      180      "5.1 kOhms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                      
R6              ""                                  TopLayer    R0805_M                             2667.208      2885.006      180      "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                         
R5              10M                                 TopLayer    R0603_H                             4240.350      2522.336      0        "RES 10M OHM 5% 1/10W 0603"                                                                                     
R4              10M                                 TopLayer    R0603_H                             5000.756      2173.662      180      "RES 10M OHM 5% 1/10W 0603"                                                                                     
R3              ""                                  TopLayer    R0805_M                             2667.120      2962.486      180      "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                         
R2              ""                                  TopLayer    R0805_M                             2665.846      3039.968      180      "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                         
R1              ""                                  TopLayer    R0805_M                             2665.208      3117.450      180      "20 Ohms 1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Thick Film,"                                         
Q4              FET,NFET(S)                         TopLayer    MFET,SMD,DPAK_TO-252AA              1984.925      3620.618      0        "N-Channel 200 V 2.6A (Tc) 2.5W (Ta), 25W (Tc) Surface Mount DPAK"                                              
Q1              FET,NFET(S)                         TopLayer    MFET,SMD,POWERPAK_SO-8(S)           4914.304      2333.824      180      "N-Channel 150 V 38A (Tc) 1.6W (Ta), 78W (Tc) Surface Mount 8-SOP Advance (5x5)"                                
P7              "Temp sense"                        TopLayer    HDR1X6                              629.361       1965.187      270      "Header, 6-Pin,Connector Header Through Hole 6 position 0.100" (2.54mm)"                                        
P6              SMBUS                               TopLayer    HDR1X4                              420.944       2984.322      90       "Header, 4-Pin,Connector Header Through Hole 4 position 0.100" (2.54mm)"                                        
P5              UART                                TopLayer    HDR1X4                              421.760       3440.138      90       "Header, 4-Pin,Connector Header Through Hole 4 position 0.100" (2.54mm)"                                        
P4              SWD                                 TopLayer    HDR1X4                              420.944       2511.588      90       "Header, 4-Pin,Connector Header Through Hole 4 position 0.100" (2.54mm)"                                        
P3              2.54                                TopLayer    con,hdr,254-8p                      420.157       1865.975      90       "Connector Header Through Hole 8 position 0.100" (2.54mm)"                                                      
P2              "SCP (NP)"                          TopLayer    HDR1X3                              4016.336      1081.500      90       "Header, 3-Pin"                                                                                                 
L1              "L  LHMI"                           TopLayer    WE-LHMI_8040                        1983.961      3129.484      180      "100 H Shielded Drum Core, Wirewound Inductor 1 A 400mOhm Max Nonstandard"                                     
J6              "CON, EDGE-PCB, 12pins, 22-28-8120" TopLayer    HDRRA12W66P0X254_1X12_3048X229X249P 2100.852      90.000        180      "Connector Header Through Hole, Right Angle 12 position 0.100" (2.54mm)"                                        
J5              "CON, EDGE-PCB, 10pins, 22-28-8100" TopLayer    HDRRA2W66P0X254_1X10_508X229X249P   3276.049      90.000        180      "Connector Header Through Hole, Right Angle 10 position 0.100" (2.54mm)"                                        
J4              "CON, EDGE-PCB, 2pins, 22-28-8020"  TopLayer    HDRRA2W66P0X254_1X2_508X229X249P    1308.923      90.000        180      "Connector Header Through Hole, Right Angle 2 position 0.100" (2.54mm)"                                         
J3              "CON, EDGE-PCB, 2pins, 22-28-8020"  TopLayer    HDRRA2W66P0X254_1X2_508X229X249P    3967.664      90.000        180      "Connector Header Through Hole, Right Angle 2 position 0.100" (2.54mm)"                                         
J2              "CON, QC TAB"                       TopLayer    Spade_TAB                           5474.000      3127.999      90       "0.250" (6.35mm) Quick Connect Male Solder Connector Non-Insulated"                                             
J1              "CON, QC TAB"                       TopLayer    Spade_TAB                           5474.000      1995.998      90       "0.250" (6.35mm) Quick Connect Male Solder Connector Non-Insulated"                                             
D7              "Diode, Schottky"                   TopLayer    DIODE,SMA,DIOM5025X231N             1972.936      3368.630      0        "Diode 200 V 2A Surface Mount DO-214AC (SMA)"                                                                   
D6              200V                                TopLayer    DIODE,SMA,DIOM5025X231N             2298.001      3169.999      270      "Diode 200 V 1A Surface Mount SMA"                                                                              
D5              General                             BottomLayer DIODE,SOD-523                       2443.357      2912.183      270      "DIODE SWITCHING 75V 0.15A SOD523"                                                                              
D3              "Diode, Led"                        TopLayer    WL-SMCW_0603                        3476.438      971.130       0        "Green 520nm LED Indication - Discrete 3.2V 0603 (1608 Metric)"                                                 
D2              "Diode, Zener"                      BottomLayer SOT95P237X125-3N                    4041.000      2565.000      180      "Zener Diode Array 1 Pair Common Anode 16 V 300 mW 5% SOT-23-3"                                                
D1              "Diode, Zener"                      BottomLayer SOT95P237X125-3N                    4908.000      2571.000      90       "Zener Diode Array 1 Pair Common Anode 16 V 300 mW 5% SOT-23-3"                                                
C37             "C Aluminum"                        TopLayer    WCAP-ATG5_6.3x11x2.5                1585.130      3050.786      270      "CAP ALUM 100UF 20% 25V RADIAL TH"                                                                              
C36             0805                                TopLayer    C0805_H                             1931.974      2875.121      270      "10 F 10% 25V Ceramic Capacitor X7R 0805 (2012 Metric)"                                                       
C35             0603                                BottomLayer C0603_H                             2022.001      2102.794      0        "100 pF 10% 25V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                      
C34             0805                                TopLayer    C0805_H                             2238.023      2934.574      180      "2.2 F 10% 25V Ceramic Capacitor X7R 0805 (2012 Metric)"                                                      
C33             1206                                TopLayer    C1206_M                             1728.488      3452.158      270      "0.1 F 10% 200V Ceramic Capacitor X7R 1206 (3216 Metric)"                                                     
C32             1812                                TopLayer    C1812_M                             1560.054      3447.054      270      "CAP CER 1UF 200V X7R 1812"                                                                                     
C31             "C Aluminum"                        TopLayer    WCAP-ATG5_13x25x5                   1464.441      3835.838      0        "22 F 200 V Aluminum Electrolytic Capacitors Radial, Can 2000 Hrs @ 105C"                                     
C30             0603                                TopLayer    C0603_H                             2125.889      2195.556      180      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                      
C29             0603                                TopLayer    C0603_H                             2163.989      2146.624      180      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                      
C28             0603                                TopLayer    C0603_H                             2218.263      2195.556      180      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                      
C27             0603                                TopLayer    C0603_H                             2262.451      2146.292      180      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                      
C26             0603                                TopLayer    C0603_H                             2311.485      2195.556      180      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                      
C25             0805                                BottomLayer C0805_H                             2460.020      2628.315      270      "Multilayer Ceramic Capacitors MLCC - SMD/SMT WCAP-CSMH 200V 100pF 0805 10%"                                    
C24             1206                                BottomLayer C1206_M                             2525.899      2765.992      180      "0.1 F 10% 200V Ceramic Capacitor X7R 1206 (3216 Metric)"                                                     
C23             0603                                TopLayer    C0603_H                             2360.319      2145.850      180      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                      
C22             0603                                TopLayer    C0603_H                             2405.915      2195.556      180      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                      
C21             ""                                  BottomLayer C0603_M                             2386.802      2791.070      270      "1 F 10% 25V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                        
C20             0603                                TopLayer    C0603_H                             2459.505      2145.850      180      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                      
C19             0603                                TopLayer    C0603_H                             2498.137      2195.556      180      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                      
C18             0603                                TopLayer    C0603_H                             2524.596      2278.669      270      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                      
C17             0603                                TopLayer    C0603_H                             2479.466      2333.499      270      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                      
C16             0603                                TopLayer    C0603_H                             2524.596      2389.839      270      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                      
C15             0603                                TopLayer    C0603_H                             2479.466      2441.671      270      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                      
C14             0603                                TopLayer    C0603_H                             2524.596      2496.747      270      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                      
C13             ""                                  TopLayer    C0603_H                             3041.002      955.999       270      "0.1 F 10% 25V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                      
C10             0603                                TopLayer    C0603_H                             2479.466      2550.631      270      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                      
C9              0603                                TopLayer    C0603_H                             2524.596      2606.809      270      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                      
C8              0603                                TopLayer    C0603_H                             2479.466      2660.695      270      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                      
C7              0603                                TopLayer    C0603_H                             2524.596      2716.565      270      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                      
C6              0603                                TopLayer    C0603_H                             2479.466      2770.547      270      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                      
C5              1206                                TopLayer    C1206_M                             5048.999      2584.684      270      "47 pF 10% 200V Ceramic Capacitor X7R 1206 (3216 Metric)"                                                      
C3              0603                                TopLayer    C0603_H                             2524.874      2818.149      270      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                      
C1              0603                                TopLayer    C0603_H                             2478.194      2865.075      270      "0.1 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                      
R17             4.7K                                TopLayer    R0603_H                             979.571       3772.818      270      "4.7 kOhms 5% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Moisture Resistant Thick Film"                      
R14             22                                  TopLayer    R1206_H                             2058.211      2914.504      180      "22 Ohms 5% 0.5W, 1/2W Chip Resistor 1206 (3216 Metric) Moisture Resistant Thick Film"                         
D4              "Diode, Led"                        TopLayer    WL-SMCW_0603                        981.151       3647.691      90       "Green 520nm LED Indication - Discrete 3.2V 0603 (1608 Metric)"                                                 
C12             0603                                TopLayer    C0603_H                             1773.362      2220.187      180      "2.2 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                      
C11             0603                                TopLayer    C0603_H                             2063.360      2852.188      0        "4.7 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                      
C4              0603                                TopLayer    C0603_H                             1725.361      2523.187      180      "2.2 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                      
C2              0603                                TopLayer    C0603_H                             1725.361      2462.188      180      "2.2 F 10% 10V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                      
